Cable ladder with Z rung, standard FT

Item no. 7098142 | EAN 4012195708087

3000 mm
5 mm
no
Product description
Product description
Shipbuilding cable ladder with perforated side rail of side height 40 mm with welded, perforated Z rungs. Load tested according to IEC in conjunction with connector, type SLV.


  • Det Norske Veritas
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 14,3222 kg CO2e / 1 Meter
Colour zinc
Dimension 40x610x3000
Dimension 40x600
Dimension B 610 mm
Fastening of rung Welded
Height 40 mm
Length 3000 mm
Maintain electrical functions no
Material Steel
Rail thickness 5 mm
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 2,8 kN/m
Support spacing 2.0 m 1,75 kN/m
Support spacing 2.5 m 1 kN/m
Support spacing 3.0 m 0,6 kN/m
Surface Hot-dip galvanised
Version of the rungs Profile perforated
Wide-span version no
Width 600 mm

Technical data

Load diagram, cable ladder, type SLZ

Load diagram, cable ladder, type SLZ
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
  • Load scheme during testing Load scheme during testing
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no.
SLZ 100 FT 3000 mm 100 mm 5 mm no 7098132
SLZ 150 FT 3000 mm 150 mm 5 mm no 7098133
SLZ 200 FT 3000 mm 200 mm 5 mm no 7098134
SLZ 300 FT 3000 mm 300 mm 5 mm no 7098136
SLZ 400 FT 3000 mm 400 mm 5 mm no 7098138
SLZ 500 FT 3000 mm 500 mm 5 mm no 7098140
SLZ 600 FT 3000 mm 600 mm 5 mm no 7098142
Accessories

System accessories

Products Types Item no.
90° bend with Z rung, FT 90° bend with Z rung, FT SLZB 90 600 FT 7099010

Mounting accessories

Products Types Item no.
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
Downloads

Download

EU declaration of conformity SLZ 600 FT / 7098142 , 0.11MB , pdf
Download

Download

SLZ 600 FT / 7098142
Download