Weather protection roof for Ion charging station Basic Protect/Key Protect

Item no. 6570107 | EAN 4012197274900

45 mm
Product description
Product description
Weather protection roof for the Ion charging stations Basic Protect and Key Protect when mounted outdoors, pressure balance plug and mountig kit for brickwalls included.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Black
Dimension 376x157x45
Height 45 mm
Length 157 mm
Material Stainless steel
Surface Painted
Type of accessory, accessories for e-mobility Miscellaneous
Width 376 mm
All types

All types

Types Length Width Height Item no.
WB WPR 147 mm 337 mm 45 mm 6570105
WB WPR SPD 157 mm 376 mm 45 mm 6570107
Downloads

Download

Download
Download

No invitation to tender text is available for this product.