Wall and support bracket AW 30 FT

Item no. 6419828 | EAN 4012196206957

3 kN
zinc
Product description
Product description
Medium-duty wall and support bracket with welded head plate.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
CO2 Footprint (GWP) Cradle-to-Gate 3,4829 kg CO2e / 1 Piece
Colour zinc
Dimension B610mm
Dimension A 50 mm
Dimension B 610 mm
Dimension H 100 mm
EPD article yes
F in kN 3 kN
Height 100 mm
Hole diameter 13 mm
Length 50 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface Hot-dip galvanised
Version for Wall and support bracket
Width 610 mm

Technical data

Load diagram, bracket, type AW 30

Load diagram, bracket, type AW 30
  • Bending of the bracket tip at permitted bracket load Bending of the bracket tip at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Load curve with bracket lengths in mm Load curve with bracket lengths in mm
All types

All types

Types Width F in kN Colour Item no.
AW 30 11 FT 110 mm 3 kN zinc 6419704
AW 30 16 FT 160 mm 3 kN zinc 6419712
AW 30 21 FT 210 mm 3 kN zinc 6419720
AW 30 26 FT 260 mm 3 kN zinc 6419739
AW 30 31 FT 310 mm 3 kN zinc 6419747
AW 30 41 FT 410 mm 3 kN zinc 6419763
AW 30 51 FT 510 mm 3 kN zinc 6419798
AW 30 61 FT 610 mm 3 kN zinc 6419828
AW 30 71 FT 710 mm 3 kN zinc 6419836
AW 30 56 FT 560 mm 3 kN zinc 6419844
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity AW 30 61 FT / 6419828 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) AW 30 61 FT / 6419828 , 1.48MB , pdf
Download

Download
Download

AW 30 61 FT / 6419828
Download