UVS energy distributor with fixed connection, normal and special circuit

Item no. 6108010 | EAN 4012195122289

Product description
Product description
Energy distributor for heavy current technology with fixed connection, equipped and pre-wired.

Input: Two 3-phase circuits via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: Twelve self-locking connectors, 3-pin, in white (6x) and black (6x), 16 A, type GST18i (socket part: 2 x L1, 2 x L2, 2 x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
  • Installation electrotechnical expertise
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 4,134 kg CO2e / 1 Piece
Colour of the plug connector system Black/white
Connection type Terminal block
Cross-section of the connection cable 4 mm²
Input 5-pole
Material Steel
No. of outlets 12
Number of input circuits 2
Plug connector system, system-specific yes
All types

All types

Types Item no.
UVS-6S6W2 6108010
Downloads

Download

EU declaration of conformity UVS-6S6W2 / 6108010 , 0.10MB , pdf
Download
REACH Declaration of conformity UVS-6S6W2 / 6108010 , 0.13MB , pdf

No invitation to tender text is available for this product.