Trunking unit for GES9, height 100−150 mm

Item no. 7424742 | EAN 4012195244929

2400 mm
100 mm
150 mm
Product description
Product description
Ready-to-mount trunking unit with three or six device installation lids for cable laying and the installation of installation units of nominal size 9, consisting of the trunking base (floor trough with side and floor covering guide profiles) and trunking lid with blank mounting opening. Floor trough with holding shackles for self-contacting mounting of dividers. The scope of supply contains six height-adjustable wall fixing brackets, six screed anchors and three height-adjustable cover joint supports for nominal trunking width 400 or six height-adjustable cover joint supports for nominal trunking widths 500 and 600. Trunking lid screwed down when delivered.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 101,7507 kg CO2e / 1 Meter
Cover fastening, locking no
Cover material thickness 4
Covers 6
Decouplable yes
Dimension 2400x500x100
Duct height, min. 100 mm
Floor plate yes
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 100 mm
Installation opening for on-floor tank no
Length 2400 mm
Material Steel
Minimum screed height 100
Mounting opening For service outlet
Mounting opening Square
Mounting opening cover yes
Nominal size for device installation units 9
Number of compartments 3 St.
Number of insertable partitions 2
Number of planned flush-mount units 6
Removable cover yes
Seal installation option yes
Separating retainer fastening Plug
Suitable for expansion joint no
Surface Strip galvanized
Trunking height, max. 150 mm
Width 500 mm
With connection opening yes
With equipotential bonding no
With overhang yes
With separating retainer no
All types

All types

Types Length Width Duct height, min. Trunking height, max. Covers Item no.
OKA-W40010050D9 2400 mm 400 mm 100 mm 150 mm 3 7424740
OKA-W50010050D9 2400 mm 500 mm 100 mm 150 mm 6 7424742
OKA-W60010050D9 2400 mm 600 mm 100 mm 150 mm 6 7424744
Accessories

System accessories

Products Types Item no.
Construction set for 90° angle to left, height 40−240 mm Construction set for 90° angle to left, height 40−240 mm OKA-G50040240FBL 7423966
Construction set for 90° angle to right, height 40−240 mm Construction set for 90° angle to right, height 40−240 mm OKA-G50040240FBR 7423986
Trunking end piece, height 40−240 mm Trunking end piece, height 40−240 mm OKA-G50040240ES 7424306
Construction set for trunking T branch and intersection Construction set for trunking T branch and intersection OKA FB2 TX 7424821
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704

Mounting accessories

Products Types Item no.
Separating retainer, trunking height 100 mm Separating retainer, trunking height 100 mm OKA2 TW 100 7401960
Separating retainer, trunking height 40 mm Separating retainer, trunking height 40 mm OKA2 TW 40 7401988
Separating retainer, trunking height 50 mm Separating retainer, trunking height 50 mm OKA2 TW 50 7401992
Separating retainer, trunking height 60 mm Separating retainer, trunking height 60 mm OKA2 TW 60 7401996
Separating retainer, trunking height 70 mm Separating retainer, trunking height 70 mm OKA2 TW 70 7402000
Separating retainer, trunking height 80 mm Separating retainer, trunking height 80 mm OKA2 TW 80 7402004
Separating retainer, trunking height 90 mm Separating retainer, trunking height 90 mm OKA2 TW 90 7402008
Suction lifter, 300 N Suction lifter, 300 N WZ 1029 7408634
Downloads

Download

EU declaration of conformity OKA-W50010050D9 / 7424742 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.