Separating retainer, trunking height 90 mm

Item no. 7402008 | EAN 4012195094012

7402008 / OKA2 TW 90
2400 mm
76.5 mm
90 mm
Product description
Product description
Divider for use in the floor trough of the previously prepared OKA-W trunking unit.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,0436 kg CO2e / 1 Meter
Dimension 2400x15x77
Duct height, min. 90 mm
Height 76,5 mm
Length 2400 mm
Material Steel
Surface Strip galvanized
All types

All types

Types Length Height Duct height, min. Item no.
OKA2 TW 90 2400 mm 76.5 mm 90 mm 7402008
Downloads

Download

EU declaration of conformity OKA2 TW 90 / 7402008 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.