Trunking unit, blank, height 40−70 mm

Item no. 7424408 | EAN 4012195244189

2400 mm
40 mm
70 mm
3
Product description
Product description
Ready-to-mount trunking unit with three blanking lids for cable laying, consisting of the trunking base (floor trough with side and floor covering contact profiles) and trunking lid. Floor trough with holding straps for self-contacting mounting of separating retainers. The scope of delivery contains 6 height-adjustable fixing brackets, 6 screed anchors and lid butt seals (3x for nominal trunking widths of 200 and 300) or height-adjustable lid butt supports: 3x for nominal trunking width 400 and 6x for nominal trunking widths 500 and 600. Trunking lid screwed on for delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 93,4009 kg CO2e / 1 Meter
Cover fastening, locking no
Cover material thickness 4
Covers 3
Decouplable no
Dimension 2400x600x40
Duct height, min. 40 mm
Floor plate yes
Height-adjustment range, max. 70 mm
Height-adjustment range, min. 40 mm
Installation opening for on-floor tank no
Length 2400 mm
Material Steel
Minimum screed height 40
Mounting opening Without
Mounting opening cover no
Number of compartments 3 St.
Number of insertable partitions 2
Number of planned flush-mount units 3
Removable cover yes
Seal installation option yes
Separating retainer fastening Lock
Suitable for expansion joint no
Surface Strip galvanized
Trunking height, max. 70 mm
Usable cross-section 10900 mm²
Width 600 mm
With connection opening no
With equipotential bonding no
With overhang yes
With separating retainer no
All types

All types

Types Length Width Duct height, min. Trunking height, max. Covers Item no.
OKA-W2004030 2400 mm 200 mm 40 mm 70 mm 3 7424400
OKA-W3004030 2400 mm 300 mm 40 mm 70 mm 3 7424402
OKA-W4004030 2400 mm 400 mm 40 mm 70 mm 3 7424404
OKA-W5004030 2400 mm 500 mm 40 mm 70 mm 3 7424406
OKA-W6004030 2400 mm 600 mm 40 mm 70 mm 3 7424408
Accessories

System accessories

Products Types Item no.
Construction set for 90° angle to left, height 40−150 mm Construction set for 90° angle to left, height 40−150 mm OKA-G60040150FBL 7423958
Construction set for 90° angle to right, height 40−150 mm Construction set for 90° angle to right, height 40−150 mm OKA-G60040150FBR 7423978
Trunking end piece, height 40−150 mm Trunking end piece, height 40−150 mm OKA-G60040150ES 7424288
Construction set for trunking T branch and intersection Construction set for trunking T branch and intersection OKA FB2 TX 7424821
Extension unit for GES9, height 40−70 mm Extension unit for GES9, height 40−70 mm OKA-W A 4030 9 7424884
Extension unit for GES4, height 60−110 mm Extension unit for GES4, height 60−110 mm OKA-W A 6050 4 7424900
Extension unit for GES6, height 60−110 mm Extension unit for GES6, height 60−110 mm OKA-W A 6050 6 7424902
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704

Mounting accessories

Products Types Item no.
Separating retainer, trunking height 40 mm Separating retainer, trunking height 40 mm OKA2 TW 40 7401988
Suction lifter, 300 N Suction lifter, 300 N WZ 1029 7408634
Downloads

Download

EU declaration of conformity OKA-W6004030 / 7424408 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.