T piece 60 FT

Item no. 6038140 | EAN 4012197347468

Steel
Hot-dip galvanised
Product description
Product description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 13,4461 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 60x500
Dimension B 500 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 24 St.
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 500 mm
Width of the branch 500 mm
All types

All types

Types Width Material Surface Item no.
RT 610 FT 100 mm Steel Hot-dip galvanised 6038130
RT 615 FT 150 mm Steel Hot-dip galvanised 6038132
RT 620 FT 200 mm Steel Hot-dip galvanised 6038134
RT 630 FT 300 mm Steel Hot-dip galvanised 6038136
RT 640 FT 400 mm Steel Hot-dip galvanised 6038138
RT 650 FT 500 mm Steel Hot-dip galvanised 6038140
RT 660 FT 600 mm Steel Hot-dip galvanised 6038142
Accessories

System accessories

Products Types Item no.
Cover, T piece DD Cover, T piece DD RTD 500 DD 6038650

Mounting accessories

Products Types Item no.
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity RT 650 FT / 6038140 , 0.10MB , pdf
Download
REACH Declaration of conformity RT 650 FT / 6038140 , 0.12MB , pdf

Download
Download

RT 650 FT / 6038140
Download