Support plate, blank, for mounting support

Item no. 7408720 | EAN 4012196481972

Product description
Product description
"Blank" support plate for construction-side manufacture of a mounting opening for installation of connection sockets for data, audio or video systems.
Technical data

Technical data

Application Mounting box
Blanking lid yes
Connection options Connection sockets for data, audio or video technology
Device type Miscellaneous
Dimension 63x36x1,4
Fastening type Lockable
Height 1,5 mm
Installation technology Miscellaneous
Labelling panel no
Length 63 mm
Material Steel
Suitable for labelling panel no
Surface Strip galvanized
Width 36 mm
All types

All types

Types Item no.
MPK 0 7408720
Downloads

MPK 0 / 7408720
Download