Strain relief on three sides, empty housing, internal height 115 mm

Item no. 7215762 | EAN 4012196814619

200 mm
140 mm
115 mm
Product description
Product description
Strain relief as an effective support measure for vertical cable routing, according to DIN 4102 Part 12. Approved for all cable types and all vertical routing systems, which are mounted directly on solid walls. Maintenance of electrical function classes E30 to E90. Empty housing for individual filling with the PYROSIT® NG fire protection foam and/or PYROPLUG® Block insulation systems, incl. mounting set and labelling panel.


Technical data

Technical data

Accessories required no
Colour Cream; RAL 9001
Dimension 400x140x200
Dimension b 350 mm
Dimension B 400 mm
Dimension H 200 mm
Dimension t 140 mm
Dimension t 115 mm
Height 140 mm
Length 200 mm
Material Calcium silicate
Shape Rectangular
Thickness 25 mm
Width 400 mm
All types

All types

Types Dimension B Dimension b Dimension H Dimension t Dimension t Item no.
ZSE90-25-11 L 300 mm 250 mm 200 mm 140 mm 115 mm 7215760
ZSE90-35-11 L 400 mm 350 mm 200 mm 140 mm 115 mm 7215762
ZSE90-45-11 L 500 mm 450 mm 200 mm 140 mm 115 mm 7215764
Accessories

System accessories

Products Types Item no.
Mixer pipe set Mixer pipe set FBS-M 7203803
Professional cartridge pistol Professional cartridge pistol FBS-PH 7203806
Identification plate for strain relief Identification plate for strain relief KS-ZSE DE 7215750

Mounting accessories

Products Types Item no.
2-component fire protection foam PYROSIT® NG 2-component fire protection foam PYROSIT® NG FBS-S 7203800
PYROPLUG® Block foam block PYROPLUG® Block foam block FBA-B200-14 7202505
PYROPLUG® screed filler PYROPLUG® screed filler FBA-SP 7202322
Downloads

Download

Download

No invitation to tender text is available for this product.