Steel cleaning brush for drill holes

Item no. 3497875 | EAN 4012196615384

M6
Product description
Product description
Using the steel wire brush, drill holes must be mechanically cleaned according to the anchor approval, in order to obtain a clean adhesion substrate for the injection mortar.
The steel wire brush is fixed to an SDS adapter with a threaded connection, in order to clean the drill holes with a drill.
Technical data

Technical data

Colour zinc
Diameter 16 mm
Dimension L 190 mm
Length 190 mm
Material Steel
Pin connection yes
Rustproof steel yes
Suitable for angle grinders no
Suitable for drills yes
Surface Electrogalvanized
Thread M6
Version for Straight
All types

All types

Types Length Thread Item no.
RB 10 M 6 130 mm M6 3497870
RB 12 M 6 140 mm M6 3497872
RB 14 M 6 180 mm M6 3497874
RB 16 M 6 190 mm M6 3497875
RB 18 M 6 200 mm M6 3497876
RB 20 M 6 220 mm M6 3497878
Accessories

Mounting accessories

Products Types Item no.
SDS adapter SDS adapter RBL M6 SDS 3497915
SDS extension SDS extension RB-L 150 M6 3497932
Downloads

Download

RB 16 M 6 / 3497875
Download