SDS extension

Item no. 3497932 | EAN 4012196467884

3497932 / RB-L 150 M6
150 mm
M6
Product description
Product description
Extension with internal and external M6 thread for the connection of the SDS adapter with steel wire brush in difficult to access drill holes.
Technical data

Technical data

Dimension 150x10mm
Dimension L 150 mm
Length 150 mm
Material Steel
Thread M6
All types

All types

Types Length Thread Item no.
RB-L 150 M6 150 mm M6 3497932
Downloads

Download

RB-L 150 M6 / 3497932
Download