Sprint screw, with Philips screw

Item no. 3195945 | EAN 4012195682691

Panhead
Product description
Product description
Hardened steel, electrogalvanised and Hostaflon-coated. Pan head with combined Phillips and slotted head (Pozidriv size 2 except Ø 6 mm Pozidriv size 3).

The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.

Areas of use: wood, chipboard, Rigips panels, plastic anchors.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Phillips screw
Technical data

Technical data

Dimension 6x60mm
Dimension D 6 mm
Dimension L 60 mm
Hardened yes
Head diameter 12 mm
Head shape Panhead
Length 60 mm
Material Steel
Screw system Combination slot
Surface Electrogalvanized
Thickness 6 mm
Two-compartment yes
All types

All types

Types Head diameter Head shape Dimension D Dimension L Item no.
4758 3.5x35 6.5 mm Panhead 3.5 mm 35 mm 3195058
4758 4.0x15 7.5 mm Panhead 4 mm 15 mm 3195201
4758 4.0x20 7.5 mm Panhead 4 mm 20 mm 3195228
4758 4.0x25 7.5 mm Panhead 4 mm 25 mm 3195236
4758 4.0x30 7.5 mm Panhead 4 mm 30 mm 3195244
4758 4.0x35 7.5 mm Panhead 4 mm 35 mm 3195252
4758 4.0x40 7.5 mm Panhead 4 mm 40 mm 3195260
4758 4.0x45 7.5 mm Panhead 4 mm 45 mm 3195279
4758 4.0x50 7.5 mm Panhead 4 mm 50 mm 3195287
4758 4.5x30 8.2 mm Panhead 4.5 mm 30 mm 3195430
4758 4.5x35 8.2 mm Panhead 4.5 mm 35 mm 3195449
4758 4.5x40 8.2 mm Panhead 4.5 mm 40 mm 3195457
4758 4.5x45 8.2 mm Panhead 4.5 mm 45 mm 3195465
4758 4.5x50 8.2 mm Panhead 4.5 mm 50 mm 3195473
4758 5.0x30 9.5 mm Panhead 5 mm 30 mm 3195635
4758 5.0x35 9.5 mm Panhead 5 mm 35 mm 3195643
4758 5.0x40 9.5 mm Panhead 5 mm 40 mm 3195651
4758 5.0x50 9.5 mm Panhead 5 mm 50 mm 3195686
4758 5.0x60 9.5 mm Panhead 5 mm 60 mm 3195694
4758 6.0x30 12 mm Panhead 6 mm 30 mm 3195910
4758 6.0x40 12 mm Panhead 6 mm 40 mm 3195929
4758 6.0x50 12 mm Panhead 6 mm 50 mm 3195937
4758 6.0x60 12 mm Panhead 6 mm 60 mm 3195945
Downloads

Download

4758 6.0x60 / 3195945
Download