PYROLINE® Rapid PLM fire protection duct: Safe, simple and aesthetic

100% fire protection, 0% stress

Saving human lives and, at the same time, reducing damage to a building or its contents to a minimum: During a fire, these top priorities can now be implemented considerably more easily with the new generation of the PYROLINE® Rapid PLM fire protection duct series from OBO. The duct series combines the properties of a safe and classified fire duct with those of standard electrical installation duct. This prevents the spread of fire through the electrical installation and offers flexible and discreet solutions, which stand out both in new buildings and during modernisation projects.

Advantages of the PYROLINE® Rapid PLM at a glance

  • Intumescent fire protection mesh that foams up in the event of fire
  • Patented, internal connection and sealing technology
  • Available in four dimensions: 40 x 40, 40 x 100, 80 x 100, 120 x 200
  • On the outside, cannot be distinguished from electrical installation duct
  • Flexible and aesthetic mounting

Well thought-out protection, implemented elegantly

PYROLINE® Rapid PLM is a closed system made from sheet steel with a profiled cover locking contour and an intumescent fire protection fabric in the interior, which foams up in the event of fire and encapsulates the fire loads of the combustible cable insulation.

It can be installed directly on the wall or the ceiling, as well as suspended on different mounting systems. On the outside, the PYROLINE® Rapid PLM fire protection duct cannot be distinguished from an electrical installation duct after installation has been completed. This is provided by patented, internal connection and sealing technology. The innovative internal connector set connects and closes the fire protection duct system in such a way that it is smoke gas-tight.

Quick and flexible thanks to patented connection technology

The core of the PYROLINE® Rapid PLM fire protection system is a cable trough with profiled cover-closure contour and a matching duct cover. During installation, the duct is fastened to the wall or a mounting system, filled and then closed with the cover. This stays in place simply without glands, just using the closing contour. The system uses inner connectors, in order to combine the individual duct segments and to seal them. This opens a wide range of benefits for the installation.

Wide-ranging, aesthetic mounting options

With the PYROLINE® Rapid PLM fire protection duct, installation and mounting become particularly flexible and aesthetic: Besides the standard mounting type with an offset between the joint of the duct trough and the joint of the duct cover, the patented connection technology also means that mounting is possible a room corner or with no spacing between two ducts. The connector sets are designed to be used without tools, meaning that they do not require any additional screws or fastenings in the substrate.

Ensures safety everywhere

A wide range of fittings and matching accessories are available for PYROLINE® Rapid PLM. This means the right solution can be developed for almost any situation. The fittings allow a simple change of direction for all mounting types. The symbiosis of simple handling, high-quality appearance and certified safety ensure that fire protection with PYROLINE® Rapid PLM can be implemented considerably more simply, economically and aesthetically.

Design and safety in harmony

PYROLINE® Rapid PLM harmonises visual and technical requirements perfectly: From the outside, it looks like a high-quality cable duct. Thanks to its discreet design, it is also suitable for areas of use with high aesthetic requirements. At the same time, the patented internal connection and the European classification according to EN 13501-2 mean that it provides a fully safe and reliable installation.

Simply good design

  • Modern, consistently discreet line guidance
  • Jointless, flush mounting up to the room corners
  • In strip galvanised sheet steel and powder-coated in pure white RAL 9010
  • Completely invisible connection technology thanks to base perforation and internal connectors

Uniquely intelligent safety

  • Can be used throughout Europe due to the EN classification
  • Reliable sealing through internal connectors
  • Simple equipotential bonding using flat connector
  • Patented simple connector
    for reliable installation results
     

Fire protection duct with European Technical Assessment

The PYROLINE® Rapid PLM fire protection duct system is classified according to EN 13501-2 and possesses the fire resistance classes EI30 (ho i↔o), EI60 (ho i↔o), EI90 (ho i↔o) and E120 (ho i↔o). A European Technical Assessment (ETA), based on a European Assessment Document (EAD) serves as the proof of suitability for the construction products and the construction sets of the system.

Mounting of metal fire protection duct PYROLINE® Rapid PLM

Additional information

ETA_PYROLINE-PLM_EN.pdf
MA Brandschutzkanal PYROLINE Rapid PLM EN
DOP_PYROLINE-Rapid-PLM.pdf
Metal fire protection duct PYROLINE® Rapid PLM