Reducer/stop-end 60 A4

Item no. 7109953 | EAN 4012196804085

60 mm
Product description
Product description
Reducer and end closure plate for cable trays with side height 60 mm.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,5445 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x200
Dimension B 195 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rustproof steel, pickled no
Surface Bright, treated
Wide-span version no
Width 200 mm
All types

All types

Types Width Height Item no.
RWEB 610 A4 100 mm 60 mm 7109951
RWEB 620 A4 200 mm 60 mm 7109953
RWEB 630 A4 300 mm 60 mm 7109955
RWEB 640 A4 400 mm 60 mm 7109957
RWEB 650 A4 500 mm 60 mm 7109959
RWEB 660 A4 600 mm 60 mm 7109961
Downloads

Download

EU declaration of conformity RWEB 620 A4 / 7109953 , 0.10MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.