Pressure screw, PG thread, light grey

Item no. 2025299 | EAN 4012195163336

Polystyrene
Light grey; RAL 7035
Product description
Product description
Pressure screw (Part 1) to DIN 46320, with Pg thread DIN 40430.
  • Halogen-free; without chlorine, fluorine and bromine
  • Thread Pg
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension PG29
Dimension D 30 mm
Dimension E 45 mm
Dimension L1 18 mm
Dimension L2 8 mm
Fibre-glass reinforced no
Halogen-free yes
Impact-resistant yes
Material Polystyrene
Nominal thread size 29
Strain relief option no
Thread increase 1,59 mm
Thread type PG
WAF 40
All types

All types

Types Nominal thread size Thread type Material Colour Item no.
107 E PG9 PS 9 PG Polystyrene Light grey; RAL 7035 2025094
107 E PG11 PS 11 PG Polystyrene Light grey; RAL 7035 2025116
107 E PG13.5 PS 13.5 PG Polystyrene Light grey; RAL 7035 2025132
107 E PG16 PS 16 PG Polystyrene Light grey; RAL 7035 2025167
107 E PG21 PS 21 PG Polystyrene Light grey; RAL 7035 2025213
107 E PG29 PS 29 PG Polystyrene Light grey; RAL 7035 2025299
107 E PG36 PS 36 PG Polystyrene Light grey; RAL 7035 2025361
107 E PG42 PS 42 PG Polystyrene Light grey; RAL 7035 2025426
107 E PG48 PS 48 PG Polystyrene Light grey; RAL 7035 2025485
107 E M20 PS 20 Metric Polystyrene Light grey; RAL 7035 2025809
Downloads

Download

EU declaration of conformity 107 E PG29 PS / 2025299 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

107 E PG29 PS / 2025299
Download