Nail anchor N with thread

Item no. 3498396 | EAN 4012196411948

3498396 / N 6-5-10/49
M6
Product description
Product description
The nail anchor N can be used for multiple fastenings of non-load-bearing systems and in cracked and non-cracked concrete, thereby combining the benefits of a bolt tie with even easier mounting.
The nail tie only needs to be hammered into the drill hole. It is not necessary to apply torque subsequently. When the load occurs, the nail tie spreads itself and bolts itself in the drill hole.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals available yes
Clamping range, max. 10 mm
Clamping range, min. 5 mm
Colour zinc
Dimension 6x49mm
Dimension L 49 mm
Drill hole depth 40 mm
Drill hole diameter, min. 6 mm
Fastening unit Miscellaneous
Length 49 mm
Material Steel
Mounting type, anchor, tie Push-through mounting
Self-drilling no
Suitable for material Concrete
Surface Electrogalvanized
Thread M6
Thread metric 6
Version for Lightning strike
All types

All types

Types Thread Item no.
N 6-5-10/49 M6 3498396
Downloads

Download

EU declaration of conformity N 6-5-10/49 / 3498396 , 0.11MB , pdf
Download
EU declaration of conformity N 6-5-10/49 / 3498396 , 0.25MB , pdf
Download

Download

N 6-5-10/49 / 3498396
Download