Magic straight connector set A4

Item no. 6068990 | EAN 4012195889717

60 mm
1 mm
stainless steel
Product description
Product description
Cable tray connector with quick fastening for the screwless connection of perforated cable trays with a side height of 60 mm.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
CO2 Footprint (GWP) Cradle-to-Gate 4,9326 kg CO2e / 1 Piece
Colour stainless steel
Connection type Screwless connector
Dimension 60x500
Dimension 60x500x200
Dimension B 500 mm
Height 60 mm
Length 200 mm
Maintain electrical functions no
Material Stainless steel
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Bright, treated
Version for Straight connector
Width 500 mm
All types

All types

Types Width Height Dimension B Plate thickness Colour Item no.
KTSMV 610 A4 100 mm 60 mm 100 mm 1 mm stainless steel 6068980
KTSMV 620 A4 200 mm 60 mm 200 mm 1 mm stainless steel 6068984
KTSMV 630 A4 300 mm 60 mm 300 mm 1 mm stainless steel 6068986
KTSMV 640 A4 400 mm 60 mm 400 mm 1 mm stainless steel 6068988
KTSMV 650 A4 500 mm 60 mm 500 mm 1 mm stainless steel 6068990
KTSMV 660 A4 600 mm 60 mm 600 mm 1 mm stainless steel 6068992
Downloads

Download

EU declaration of conformity KTSMV 650 A4 / 6068990 , 0.10MB , pdf
Download

Download
Download

KTSMV 650 A4 / 6068990
Download