LG 60 cable ladder, 6 m VSF

Item no. 6207531 | EAN 4012195299714

6000 mm
1.5 mm
yes
Steel
Product description
Product description
Cable ladder for the horizontal routing of cables. Can be used as a standard support structure for the maintenance of electrical functionality according to DIN 4102 Part 12. Maintenance of electrical function classes E30 to E90. With riveted C profile rung, open in an upward direction.
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 9,6096 kg CO2e / 1 Meter
Colour zinc
Dimension 60x400x6000
Dimension B 400 mm
Fastening of rung Blind riveted
Fire protection Maintenance of electrical function of standard support structure
Height 60 mm
Length 6000 mm
Maintain electrical functions yes
Material Steel
Rail thickness 1,5 mm
Rung distance 150 mm
Rung slot dimension 17,00
Rustproof steel, pickled no
Side perforation yes
Side rail version Profile (open)
Surface Hot-dip galvanised
Usable cross-section 198 cm²
Usable cross-section 19800 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 400 mm
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no.
LG 620 VSF 6 FS 6000 mm 200 mm 1.5 mm yes Steel Strip galvanized 6207501
LG 630 VSF 6 FS 6000 mm 300 mm 1.5 mm yes Steel Strip galvanized 6207505
LG 640 VSF 6 FS 6000 mm 400 mm 1.5 mm yes Steel Strip galvanized 6207509
LG 620 VSF 6 FT 6000 mm 200 mm 1.5 mm yes Steel Hot-dip galvanised 6207523
LG 630 VSF 6 FT 6000 mm 300 mm 1.5 mm yes Steel Hot-dip galvanised 6207527
LG 640 VSF 6 FT 6000 mm 400 mm 1.5 mm yes Steel Hot-dip galvanised 6207531
Accessories

System accessories

Products Types Item no.
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
Identification plate for maintenance of electrical function Identification plate for maintenance of electrical function KS-E DE 7205423

Mounting accessories

Products Types Item no.
External connector External connector AVL 60 FT 6208778
Drop-out plate FT Drop-out plate FT LAB 40 FT 6220452
Downloads

Download

EU declaration of conformity LG 640 VSF 6 FT / 6207531 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.