Junction box, B 12 M, with thread

Item no. 2002507 | EAN 4012195105374

IP54
Light grey; RAL 7035
Product description
Product description
Protection rating IP54, nominal voltage 660 V, nominal cross-section 16 ÷  mm², two fastening holes for screws up to 6 mm Ø on the outside of the box. Four cover screws, 10 break-out entries with thread M25 x 1.5.
Clear internal dimensions: 178x126x57 mm
B 12/16 M: With five-pole terminal strip KL 160 of melamine with clamp terminals for max. three 16 mm² conductors per terminal.
  • Indication of metric products
  • CEBEC, Belgium
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • M25 entry
  • Nominal cross-section 16 mm²
  • 10 cable entries
  • Nominal voltage 660 V
Technical data

Dimensions

Clear internal dimensions 178x126x57 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,4016 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Cover Not transparent
Cover fastening Screwed
Dimension 178x144x71
Entries

10 break-out entries with thread M25 x 1.5

Entry from rear no
Expandable no
Explosion-tested version no
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
for pipe diameter 25 mm
Halogen-free yes
Height 71 mm
Impact-resistant no
Length 144 mm
Maintain electrical functions Without
Material Duroplast, Aminoplast
Measured insulation voltage Vi 660 V
No. of entries 10
Nominal cross-section, min. 16 mm²
Nominal voltage 660 V
Number of terminals 5
Protection rating IP54
Sealable yes
Shape Rectangular
Transparent lid no
Type of entry Gland
Type of entry Cable
Type of housing penetration Thread and pre-marking
Weatherproof no
Width 196 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no.
B 10 M 5 80x80x39 mm 7 IP54 Light grey; RAL 7035 2002140
B 11 M 5 125x100x44 mm 10 IP54 Light grey; RAL 7035 2002329
B 12 M 5 178x126x57 mm 10 IP54 Light grey; RAL 7035 2002507
Downloads

Download

Download

B 12 M 5 / 2002507
Download