isFang air-termination rod

Item no. 5402876 | EAN 4012195674818

40/ 16/ 10 mm
Product description
Product description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4

• Tapered air-termination rod

• Suitable for 40 mm isFang tripod stand and isFang support systems


Technical data

Technical data

Diameter 40 mm
Dimension 7000mm
Dimension B 5000 mm
Dimension D 1000 mm
Dimension H 1000 mm
High voltage-resistant, insulated version no
Length 7000 mm
Material Aluminium
Nominal size Ø 40/ 16/ 10 mm
Version for Air-termination rod with stand
All types

All types

Types Length Nominal size Ø Item no.
101 3B-4000 4000 mm 40/ 16/ 10 mm 5402864
101 3B-4500 4500 mm 40/ 16/ 10 mm 5402866
101 3B-5000 5000 mm 40/ 16/ 10 mm 5402868
101 3B-5500 5500 mm 40/ 16/ 10 mm 5402870
101 3B-6000 6000 mm 40/ 16/ 10 mm 5402872
101 3B-6500 6500 mm 40/ 16/ 10 mm 5402874
101 3B-7000 7000 mm 40/ 16/ 10 mm 5402876
101 3B-7500 7500 mm 40/ 16/ 10 mm 5402878
101 3B-8000 8000 mm 40/ 16/ 10 mm 5402880
Accessories

System accessories

Products Types Item no.
Concrete base for FangFix system, min. 16 kg Concrete base for FangFix system, min. 16 kg F-FIX-S16 5403227
Base for FangFix system 16 kg for mounting the isFang tripod Base for FangFix system 16 kg for mounting the isFang tripod F-FIX-B16 3B 5403238
isFang tripod isFang tripod isFang 3B-100 AL 5408966
isFang-3B threaded rod isFang-3B threaded rod isFang 3B-G2 5408972
Downloads

Download

Download

101 3B-7000 / 5402876
Download