Insulated air-termination rod

Item no. 5408942 | EAN 4012195670056

Product description
Product description
• For isolated creation of air-termination systems
• Suitable for isFang air-termination rod stand, type isFang 3B-100/150
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• For installation on the building structure with isFang support
• Fastening of the OBO isCon® conductor possible using accessories
• Suitable for externally routed isCon® conductors
• Stainless steel standpipe (V2A)
• Centre section made of fibre-glass reinforced plastic (GRP)
• Aluminium air-termination tip
  • Lightning current-tested
Technical data

Technical data

Colour Light grey
Connection Round conductor
Diameter 40 mm
Dimension 4000mm
Dimension A 1240 mm
Dimension B 1000 mm
Dimension d min. 40 mm
Dimension H 1500 mm
High voltage-resistant, insulated version yes
Length 4000 mm
Material Fibre-glass-reinforced plastic
Version for Air-termination rod
All types

All types

Types Length Item no.
isFang 4000 4000 mm 5408942
isFang 4000 AL 4000 mm 5408943
isFang 6000 6000 mm 5408946
isFang 6000 AL 6000 mm 5408947
Accessories

System accessories

Products Types Item no.
Concrete base for FangFix system, min. 16 kg Concrete base for FangFix system, min. 16 kg F-FIX-S16 5403227
Base for FangFix system 16 kg for mounting the isFang tripod Base for FangFix system 16 kg for mounting the isFang tripod F-FIX-B16 3B 5403238
isFang tripod isFang tripod isFang 3B-100 AL 5408966
isFang-3B threaded rod isFang-3B threaded rod isFang 3B-G2 5408972
Downloads

Download

Download

isFang 4000 / 5408942
Download