Injection mortar in cartridge, 420 ml

Item no. 3497803 | EAN 4012196606986

Product description
Product description
Styrene-free, vinyl ester composite mortar for spread-free anchoring of high loads with threaded anchor rods. Coaxial cartridge, including one mixing tube, to be worked with the pressing gun, type VM-P 380 Profi.

European Technical Assessment for cracked and uncracked concrete, as well as for masonry of full and hollow brick. Earthquake-proof in concrete according to Category C1. Fire protection approval for concrete and masonry with fire resistance classes up to 120 minutes.

Substrate temperature during processing ‒10 °C to +40 °C (concrete), ambient temperature after complete hardening ‒40 °C to +120 °C (in concrete). If stored in a dark, cool and dry place, will keep for at least 18 months.

Technical data

Technical data

Adhesive application Construction/mounting
Colour Grey
Contents 420 ml
Delivery form Cartridge
Dimension 420ml
Hardening method 2-component
Material Special mortar
Transparent no
With brush no
All types

All types

Types Item no.
VMU plus 420 3497803
Accessories

Mounting accessories

Products Types Item no.
Pressing gun for 10:1 coaxial cartridges Pressing gun for 10:1 coaxial cartridges VM-P 380 Profi 3497909
Mixer pipe for mortar cartridge Mixer pipe for mortar cartridge VM-X 3497981
Blow pump for drill holes Blow pump for drill holes VM-AP 360 3497912
Downloads

Download
Download

VMU plus 420 / 3497803
Download