Pressing gun for 10:1 coaxial cartridges

Item no. 3497909 | EAN 4012196464678

3497909 / VM-P 380 Profi
380 ml
420 ml
Product description
Product description
High-quality 2-component cartridge pistol. The parallel movement of the outlet to the holding grip ensures easy working. Suitable for the injection mortar type VMU plus 420.
Technical data

Technical data

Cartridge volume, max. 420 ml
Cartridge volume, min. 380 ml
Colour Black
Grip, foldable no
Material Plastic
Max. Cartridge diameter 62 mm
Max. cartridge length 180 mm
PU foam pistol no
All types

All types

Types Cartridge volume, min. Cartridge volume, max. Item no.
VM-P 380 Profi 380 ml 420 ml 3497909
Downloads

Download

VM-P 380 Profi / 3497909
Download