- Product description
-
Product descriptionStyrene-free, vinyl ester composite mortar for spread-free anchoring of high loads with threaded anchor rods. Coaxial cartridge, including 1 mixing tube, to be worked with the standard cartridge gun or VM-P 345 Profi.
European Technical Assessment for cracked and uncracked concrete, as well as for masonry of full and hollow brick. Earthquake-proof in concrete according to Category C1. Fire protection approval for concrete and masonry with fire resistance classes up to 120 minutes.
Substrate temperature during processing -10 °C to +40 °C (concrete), ambient temperature after complete hardening -40 °C to +120 °C (in concrete). Will keep for at least 18 months if stored in a dark, cool and dry place.
The injection mortar has a European Technical Approval (ETA) for cracked and uncracked concrete, as well as for masonry of full or hollow brick. It is earthquake-proof according to performance category C1 and has fire protection approvals for concrete and masonry with a fire resistance class up to 120 minutes.
The injection mortar is worked with a pressing gun, type VM-P 345 Profi, or a standard silicone press.
The substrate temperature during processing must be ‒10 °C to +40 °C (concrete) and the ambient temperature after complete hardening ‒40 °C to +120 °C (in concrete).
If stored in a dark, cool and dry place, the mortar will keep for at least 18 months.
- Technical data
-
Technical data
Adhesive application Construction/mounting Colour Grey Contents 300 ml Delivery form Cartridge Dimension 260x50x50 Hardening method 2-component Material Special mortar Transparent no With brush no - All types
- Downloads
-
Data sheet VMU plus 300 / 3497806 , 0.21MB , pdfSafety data sheet VMU plus 300 / 3497806 , 0.13MB , pdfSurveyor's comments ETA 13-0909 VMU plus in masonry , 7.89MB , pdfMounting instructions Injection mortar VMU Plus , 4.68MB , pdf
English