Pressing gun for standard cartridges and side-by-side cartridges

Item no. 3497906 | EAN 4012196464661

3497906 / VM-P 345 Profi
150 ml
345 ml
Product description
Product description
Side-by-side cartridge pistol for the use of standard cartridges or side-by-side cartridges. The cartridge pistol is suitable for the injection mortar VMU plus 280 and can also be used with normal 300 ml cartridges.
Technical data

Technical data

Cartridge volume, max. 345 ml
Cartridge volume, min. 150 ml
Colour Black
Grip, foldable no
Material Plastic
Max. Cartridge diameter 50 mm
Max. cartridge length 213 mm
PU foam pistol no
All types

All types

Types Cartridge volume, min. Cartridge volume, max. Item no.
VM-P 345 Profi 150 ml 345 ml 3497906
Downloads

Download

VM-P 345 Profi / 3497906
Download