HST M6 hanger screw

Item no. 3498152 | EAN 4012197288068

Product description
Product description
Wood screw for fireproof fastening of cable systems for the maintenance of electrical function according to DIN 4102 Part 12 on supporting wooden components. The hanger bolt allows the installation of the ASG 732 clip on wooden components.
Technical data

Technical data

Colour zinc
Dimension 145x105x90
Dimension D 6 mm
Dimension G M6 mm
Dimension L 80 mm
Dimension L1 32 mm
Hardened yes
Head shape Countersunk head
Material Steel
Screw system Miscellaneous
Surface Electrogalvanized
Thread length 32 mm
Two-compartment no
All types

All types

Types Length Shank diameter Item no.
HST 6x50 GA M6 3498150
HST 6x80 GA M6 3498152
Downloads

Download

No invitation to tender text is available for this product.