- Product description
-
Product descriptionWood screw for fireproof fastening of cable systems for the maintenance of electrical function according to DIN 4102 Part 12 on supporting wooden components. The hanger bolt allows the installation of the ASG 732 clip on wooden components.
- Technical data
-
Technical data
Colour zinc Dimension 95x90x70 Dimension D 6 mm Dimension G M6 mm Dimension L 50 mm Dimension L1 32 mm Hardened yes Head shape Countersunk head Material Steel Screw system Miscellaneous Surface Electrogalvanized Thread length 32 mm Two-compartment no - All types
- Downloads
-
Data sheet HST 6x50 GA M6 / 3498150 , 0.20MB , pdfREACH Declaration of conformity HST 6x50 GA M6 / 3498150 , 0.12MB , pdfRoHS Declaration of conformity HST 6x50 GA M6 / 3498150 , 0.12MB , pdf
English