Empty housing X 04

Item no. 2005598 | EAN 4012196580705

102x102x60 mm
IP67
Product description
Product description
Junction box for the connection of cables in indoor and outdoor areas. Square design without entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.
Junction box according to DIN EN 60670. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.

  • ENEC Austria
  • Flame resistant 650 °C
  • UV-resistant
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 67
  • Nominal voltage 750 V
  • IK Code 09
Technical data

Dimensions

Clear internal dimensions 102x102x60 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,0409 kg CO₂e / 1 Piece
Colour Graphite black; RAL 9011
Cover fastening Screwed
Dimension 114x114x78
Extension option no
Height 78 mm
Length 114 mm
Material Polycarbonate
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP67
Protection rating IK code IK09
Shape Square
Suitable for outdoor use yes
Weatherproof yes
Width 114 mm
with lid yes
All types

All types

Types Clear internal dimensions Protection rating Colour Item no.
X04C LGR 102x102x60 mm IP67 Light grey; RAL 7035 2005458
X04C LGR-TR 102x102x60 mm IP67 Grey / transparent 2005528
X04C SW 102x102x60 mm IP67 Graphite black; RAL 9011 2005598
Downloads

Download

Download
Download

EU declaration of conformity X04C SW / 2005598 , 0.11MB , pdf
Download
REACH Declaration of conformity X04C SW / 2005598 , 0.12MB , pdf
RoHS Declaration of conformity X04C SW / 2005598 , 0.13MB , pdf

X04C SW / 2005598
Download