Cross-over 60 A2

Item no. 7027511 | EAN 4012197339777

Product description
Product description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 42,3863 kg CO2e / 1 Piece
Colour stainless steel
Connector version Integrated connector
Dimension 60x600
Dimension B 600 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 32 St.
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 600 mm
All types

All types

Types Width Item no.
RK 610 A2 100 mm 7027501
RK 620 A2 200 mm 7027503
RK 630 A2 300 mm 7027505
RK 640 A2 400 mm 7027507
RK 650 A2 500 mm 7027509
RK 660 A2 600 mm 7027511
Accessories

System accessories

Products Types Item no.
Cover, cross-over 600 A4 Cover, cross-over 600 A4 RKD 600 A4 7027890

Mounting accessories

Products Types Item no.
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
Truss-head bolt with flange nut A2 Truss-head bolt with flange nut A2 FRSB 6x12 A2 6406138
Downloads

Download

EU declaration of conformity RK 660 A2 / 7027511 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 660 A2 / 7027511 , 0.12MB , pdf

Download
Download

RK 660 A2 / 7027511
Download