Cover with chequer plate and turn buckle FS

Item no. 6049185 | EAN 4012196146864

3000 mm
6 mm
Product description
Product description
Cable tray cover for the walkable BKRS cable tray system. The basic cover is strip galvanised in a material thickness of 2 mm with additional aluminium chequer riveted on in a thickness of 4 mm, sturdy and non-slip. Turn buckle fastening with a turn buckle distance of 500 mm.
When the cover is used under wind, draught or pressure impacts, additional security measures are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 49,0491 kg CO2e / 1 Meter
Colour aluminium
Dimension 300x3000
Dimension B 300 mm
Dimension L 3000 mm
Fastening type Sash lock
Length 10 ft
Length 3000 mm
Maintain electrical functions no
Material Aluminium/Steel
Number of turn buckles 14 St.
Plate thickness 0,24 in
Plate thickness 6 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Width 12 in
Width 300 mm
All types

All types

Types Length Width Plate thickness Item no.
DF BKR10 FS AL 3000 mm 100 mm 6 mm 6049181
DF BKR20 FS AL 3000 mm 200 mm 6 mm 6049183
DF BKR30 FS AL 3000 mm 300 mm 6 mm 6049185
DF BKR40 FS AL 3000 mm 400 mm 6 mm 6049187
DF BKR50 FS AL 3000 mm 500 mm 6 mm 6049189
DF BKR60 FS AL 3000 mm 600 mm 6 mm 6049191
Downloads

Download

EU declaration of conformity DF BKR30 FS AL / 6049185 , 0.10MB , pdf
Download

DF BKR30 FS AL / 6049185
Download