Cover for add-on tee A4

Item no. 6042481 | EAN 4012197407193

Product description
Product description
Cover for add-on tee fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,4084 kg CO2e / 1 Piece
Colour stainless steel
Dimension B500mm
Dimension B 500 mm
Fastening type On top
Material Stainless steel
Material thickness 1 mm
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Bright, treated
Wide-span version no
Width 500 mm
All types

All types

Types Width Plate thickness Item no.
RAAD 100 A4 100 mm 0.75 mm 6042471
RAAD 150 A4 150 mm 0.75 mm 6042473
RAAD 200 A4 200 mm 0.75 mm 6042475
RAAD 300 A4 300 mm 0.75 mm 6042477
RAAD 400 A4 400 mm 1 mm 6042479
RAAD 500 A4 500 mm 1 mm 6042481
RAAD 600 A4 600 mm 1 mm 6042483
Downloads

Download

EU declaration of conformity RAAD 500 A4 / 6042481 , 0.10MB , pdf
Download

Download
Download

RAAD 500 A4 / 6042481
Download