Connection profile for trunking width 210 mm

Item no. 6279812 | EAN 4012195680758

6279812 / KSP210
92 mm
Product description
Product description
Connection profile for mounting and stabilising Rapid 80 device installation trunking, type GS and GA, of nominal width 210 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,0199 kg CO2e / 1 Piece
Colour zinc
Dimension 192x92x36
Halogen-free yes
Height 192 mm
installation position Horizontal
Length 92 mm
Material Steel
Surface Strip galvanized
Width 36 mm
All types

All types

Types Length Item no.
KSP210 92 mm 6279812
Downloads

Download

EU declaration of conformity KSP210 / 6279812 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.