Connection clamp for earth rod on flat conductor FT

Item no. 5001416 | EAN 4012196560837

Product description
Product description
• ST, BP, OMEX and LightEarth systems
• On flat conductors
• Including hex-head screw for attaching flat conductors
  • Lightning current-tested
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,0456 kg CO2e / 1 Piece
Dimension 25mm
Dimension A 89 mm
Dimension B 119 mm
Earthing connection diameter 25 mm
for earth rods 25 mm
Intermediate plate no
Material Steel
Short-circuit current (50 HZ)(1 s;≤300°C) 8,5 kA
Surface Hot-dip galvanised
Type Connection clip
All types

All types

Types for earth rods Item no.
2730 20 FT 20 mm 5001404
2730 25 FT 25 mm 5001412
2730 25 M12 FT 25 mm 5001416
Downloads

Download

Download

2730 25 M12 FT / 5001416
Download