Clamp clip 2056 U-foot, 1-fold, metal pressure sleeve, FT

Item no. 1186569 | EAN 4012196850181

Product description
Product description
Clamp clip with U-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 18 mm
  • Slot width 22 mm
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Clamping range D, max. 70 mm
Clamping range D, min. 64 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,374 kg CO₂e / 1 Piece
Dimension 64-70mm
Dimension A 25 mm
Dimension B 76 mm
Dimension C 33 mm
Dimension G (mm) M8
Dimension H 101 mm
Dimension L 43 mm
Dimension t 2,5 mm
For pipe diameter, max. 70 mm
For pipe diameter, min. 64 mm
for rail with slot width (with interval), max. 22 mm
for rail with slot width (with interval), min. 18 mm
Halogen-free yes
Height 101 mm
Length 25 mm
Length of external dimensions 33 mm
Maintain electrical functions yes
Material Steel
Material addition Steel
Material of trough Steel
Max. Tightening torque 5 Nm
Mounting type Profile rail
Number of cables/pipes 1
Plate thickness 2,5 mm
Slot width 10 mm
Surface Hot-dip galvanised
Surface addition hot galvanised
Thread M8
Width 76 mm
With counter-trough no
With metal trough yes
All types

All types

Types Clamping range D, min. Clamping range D, max. Max. Tightening torque Item no.
BS-U1-M-12 FT 8 mm 12 mm 3 Nm 1186502
BS-U1-M-16 FT 12 mm 16 mm 3 Nm 1186509
BS-U1-M-22 FT 16 mm 22 mm 3 Nm 1186516
BS-U1-M-28 FT 22 mm 28 mm 3 Nm 1186522
BS-U1-M-34 FT 28 mm 34 mm 3 Nm 1186529
BS-U1-M-40 FT 34 mm 40 mm 3 Nm 1186536
BS-U1-M-46 FT 40 mm 46 mm 5 Nm 1186542
BS-U1-M-52 FT 46 mm 52 mm 5 Nm 1186549
BS-U1-M-58 FT 52 mm 58 mm 5 Nm 1186556
BS-U1-M-64 FT 58 mm 64 mm 5 Nm 1186562
BS-U1-M-70 FT 64 mm 70 mm 5 Nm 1186569
BS-U1-M-76 FT 70 mm 76 mm 5 Nm 1186576
BS-U1-M-82 FT 76 mm 82 mm 5 Nm 1186582
BS-U1-M-90 FT 82 mm 90 mm 5 Nm 1186589
BS-U1-M-100 FT 90 mm 100 mm 5 Nm 1186597
Downloads

Download

EU declaration of conformity BS-U1-M-70 FT / 1186569 , 0.10MB , pdf
Download

BS-U1-M-70 FT / 1186569
Download