Clamp clip 2056 H-foot, 1-fold, metal pressure sleeve, FT

Item no. 1186097 | EAN 4012196848836

Product description
Product description
Clamp clip with hammerhead foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. The counter-sleeve must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 16–17 mm
  • Clamp clip for C profile rail, slot width 16–17 mm
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Clamping range D, max. 100 mm
Clamping range D, min. 90 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,7683 kg CO₂e / 1 Piece
Dimension 90-100mm
Dimension A 27 mm
Dimension B 107 mm
Dimension C 38 mm
Dimension G (mm) M8
Dimension H 143 mm
Dimension L 55 mm
Dimension t 3 mm
For pipe diameter, max. 100 mm
For pipe diameter, min. 90 mm
for rail with slot width (with interval), max. 17 mm
for rail with slot width (with interval), min. 16 mm
Halogen-free yes
Height 143 mm
Length 27 mm
Length of external dimensions 38 mm
Maintain electrical functions yes
Material Steel
Material addition Steel
Material of trough Steel
Max. Tightening torque 5 Nm
Mounting type Profile rail
Number of cables/pipes 1
Plate thickness 3 mm
Slot width 10 mm
Surface Hot-dip galvanised
Surface addition hot galvanised
Thread M8
Width 107 mm
With counter-trough no
With metal trough yes
With plastic trough no
All types

All types

Types Clamping range D, min. Clamping range D, max. Max. Tightening torque Item no.
BS-H1-M-12 FT 8 mm 12 mm 3 Nm 1186002
BS-H1-M-16 FT 12 mm 16 mm 3 Nm 1186009
BS-H1-M-22 FT 16 mm 22 mm 3 Nm 1186016
BS-H1-M-28 FT 22 mm 28 mm 3 Nm 1186022
BS-H1-M-34 FT 28 mm 34 mm 3 Nm 1186029
BS-H1-M-40 FT 34 mm 40 mm 3 Nm 1186036
BS-H1-M-46 FT 40 mm 46 mm 5 Nm 1186042
BS-H1-M-52 FT 46 mm 52 mm 5 Nm 1186049
BS-H1-M-58 FT 52 mm 58 mm 5 Nm 1186056
BS-H1-M-64 FT 58 mm 64 mm 5 Nm 1186062
BS-H1-M-70 FT 64 mm 70 mm 5 Nm 1186069
BS-H1-M-76 FT 70 mm 76 mm 5 Nm 1186076
BS-H1-M-82 FT 76 mm 82 mm 5 Nm 1186082
BS-H1-M-90 FT 82 mm 90 mm 5 Nm 1186089
BS-H1-M-100 FT 90 mm 100 mm 5 Nm 1186097
Downloads

Download

EU declaration of conformity BS-H1-M-100 FT / 1186097 , 0.10MB , pdf
Download

BS-H1-M-100 FT / 1186097
Download