Chequer plate cover DBKR

Item no. 6049097 | EAN 4012197308001

3000 mm
3.3 mm
Product description
Product description
Chequer plate cover for the walkable cable tray system, type BKR.

The cover thickness is comprised of 2.0 mm of strip-galvanised sheet steel and a 1.3 mm chequer height.

Pre-marked break-out openings at a spacing of 100 mm allow retroinstallation of a turn buckle.
When using covers outdoors, additional measures against the influence of wind must be taken.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 7,9623 kg CO2e / 1 Meter
Colour signal yellow; RAL 1003
Dimension 200x3000
Dimension B 200 mm
Dimension b 50 mm
Dimension L 3000 mm
Fastening type On top
Height 13 mm
Length 3000 mm
Maintain electrical functions no
Material Steel
Plate thickness 3,3 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface PES50-UDS-S - Polyester/Epoxid/Sichtfläche beschichtet–Ultradünnschicht
Width 200 mm
All types

All types

Types Length Width Plate thickness Item no.
DBKR 100 FSK SGB 3000 mm 100 mm 3.3 mm 6049095
DBKR 200 FSK SGB 3000 mm 200 mm 3.3 mm 6049097
DBKR 300 FSK SGB 3000 mm 300 mm 3.3 mm 6049099
DBKR 400 FSK SGB 3000 mm 400 mm 3.3 mm 6049101
DBKR 500 FSK SGB 3000 mm 500 mm 3.3 mm 6049103
DBKR 600 FSK SGB 3000 mm 600 mm 3.3 mm 6049105
Downloads

EU declaration of conformity DBKR 200 FSK SGB / 6049097 , 0.10MB , pdf
Download

Download

DBKR 200 FSK SGB / 6049097
Download