- Product description
-
Product descriptionCable gland of cap-nut design with large sealing area, and strain relief and torsion protection for high sealing demands with long Pg connection thread to DIN 40430, for thicker housing wall thicknesses in connection with locknut.
Polyamide terminal insert.
Sealing ring of chloroprene/nitrile rubber.
O ring pre-mounted on connection thread.
Protection rating IP 68 at 5 bar: 1 hr.
Tested to DIN EN 62444.
With long connection thread.
* Prices according to DEL notation.
-
- Technical data
-
Technical data
Bend protection no CO2 Footprint (GWP) Cradle-to-Gate 1,0824 kg CO₂e / 1 Piece Dimension PG48 Dimension E 69 mm Dimension L max. 52,5 mm Dimension L1 15 mm Dimension L2 6,5 mm Dimension L3 31 mm explosion-proof no Fibre-glass reinforced no Flat cable gland no For Ex zone Without For Ex zone dust Without For Ex zone gas Without Halogen-free no Impact-resistant no Material Brass Nominal thread size 48 Permitted temperature range, max. 100 °C Permitted temperature range, min. -20 °C Protection rating IP68 Sealing area D, max. 44 mm Sealing area D, min. 36 mm Sealing insert, multiple no Splittable gland no Strain relief option yes Surface Nickel-plated Thread Pg 48 Thread length 15 mm Thread type PG Type of seal Sealing ring Version for Straight WAF 64 With locknut no - All types
- Downloads
-
Data sheet V-TEC L PG48 MS / 2085836 , 0.19MB , pdfEU declaration of conformity V-TEC L PG48 MS / 2085836 , 0.10MB , pdfEU declaration of conformity EU declaration of conformity ,UK Declaration of Conformity V-TEC L PG48 MS / 2085836 , 0.09MB , pdfREACH Declaration of conformity V-TEC L PG48 MS / 2085836 , 0.12MB , pdfRoHS Declaration of conformity V-TEC L PG48 MS / 2085836 , 0.12MB , pdf
English