Cable tray, marine standard FT

Item no. 6045154 | EAN 4012196053896

2000 mm
no
Steel
Hot-dip galvanised
Product description
Product description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, marine standard
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 4,3266 kg CO2e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 15 x 150
Dimension 15x150x2000
Dimension B 150 mm
Height 15 mm
Length 2000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern yes
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.0 m 0,7 kN/m
Support spacing 1.5 m 0,2 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 150 mm
With cover no
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no.
MKR 15 050 FT 2000 mm 50 mm 1.25 mm no Steel Hot-dip galvanised 6045057
MKR 15 075 FT 2000 mm 75 mm 1.25 mm no Steel Hot-dip galvanised 6045073
MKR 15 100 FT 2000 mm 100 mm 1.25 mm no Steel Hot-dip galvanised 6045103
MKR 15 125 FT 2000 mm 125 mm 1.25 mm no Steel Hot-dip galvanised 6045138
MKR 15 150 FT 2000 mm 150 mm 1.5 mm no Steel Hot-dip galvanised 6045154
MKR 15 200 FT 2000 mm 200 mm 1.5 mm no Steel Hot-dip galvanised 6045200
MKR 15 250 FT 2000 mm 250 mm 1.5 mm no Steel Hot-dip galvanised 6045251
MKR 15 300 FT 2000 mm 300 mm 1.5 mm no Steel Hot-dip galvanised 6045308
Accessories

System accessories

Products Types Item no.
Clamp connector Clamp connector MKR KV FT 6066143
Straight connector FT Straight connector FT MKR SV FT 6066240
Corner connector Corner connector MKR EV FT 7060041
90° bend 15 FT, shipbuilding 90° bend 15 FT, shipbuilding MKRB 90 15 150FT 7061358

Mounting accessories

Products Types Item no.
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
Downloads

Download

EU declaration of conformity MKR 15 150 FT / 6045154 , 0.11MB , pdf
Download

Download

MKR 15 150 FT / 6045154
Download