Cable tray, marine standard FS

Item no. 6046029 | EAN 4012196562398

2000 mm
no
Steel
Strip galvanized
Product description
Product description
Cable tray for use in ship construction, produced according to the marine standard VG 88900-1.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, marine standard
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 8,5804 kg CO2e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 15x300x2000
Dimension 15 x 300
Dimension B 300 mm
Height 15 mm
Length 2000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern yes
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.0 m 0,7 kN/m
Support spacing 1.5 m 0,2 kN/m
Surface Strip galvanized
Type of connector, cable support system Screwed
Wide-span version no
Width 300 mm
With cover no
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no.
MKR 15 200 FS 2000 mm 200 mm 1.5 mm no Steel Strip galvanized 6046004
MKR 15 300 FS 2000 mm 300 mm 1.5 mm no Steel Strip galvanized 6046029
MKR 15 400 FS 2000 mm 400 mm 1.5 mm no Steel Strip galvanized 6046037
MKR 15 050 FS 2000 mm 50 mm 1.25 mm no Steel Strip galvanized 6046370
MKR 15 075 FS 2000 mm 75 mm 1.25 mm no Steel Strip galvanized 6046372
MKR 15 100 FS 2000 mm 100 mm 1.25 mm no Steel Strip galvanized 6046374
MKR 15 125 FS 2000 mm 125 mm 1.25 mm no Steel Strip galvanized 6046375
MKR 15 150 FS 2000 mm 150 mm 1.5 mm no Steel Strip galvanized 6046376
MKR 15 250 FS 2000 mm 250 mm 1.5 mm no Steel Strip galvanized 6046379
Accessories

System accessories

Products Types Item no.
Straight connector FS Straight connector FS MKR SV FS 6066242
90° bend 15 FS, shipbuilding 90° bend 15 FS, shipbuilding MKRB 90 15 300FS 7061643

Mounting accessories

Products Types Item no.
Tightening strap A2K Jet black Tightening strap A2K Jet black SBR 8 A2K 6490192
Tightening strap FSK, Stone grey Tightening strap FSK, Stone grey SBR 15 FSK 6490280
Downloads

Download

EU declaration of conformity MKR 15 300 FS / 6046029 , 0.11MB , pdf
Download

Download

MKR 15 300 FS / 6046029
Download