90° bend 15 FS, shipbuilding

Item no. 7061643 | EAN 4012195706915

Steel
Strip galvanized
zinc
Product description
Product description
90° horizontal bend, for all ship construction cable tray types, produced according to the marine standard VG 88900-2.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, marine standard
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 8,8342 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension B300mm
Dimension B 302 mm
Height 15 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern yes
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanized
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 302 mm
All types

All types

Types Width Material Surface Colour Item no.
MKRB 90 15 075FS 76 mm Steel Strip galvanized zinc 7061050
MKRB 90 15 050FS 51 mm Steel Strip galvanized zinc 7061146
MKRB 90 15 100FS 101 mm Steel Strip galvanized zinc 7061244
MKRB 90 15 125FS 126 mm Steel Strip galvanized zinc 7061252
MKRB 90 15 150FS 151 mm Steel Strip galvanized zinc 7061360
MKRB 90 15 200FS 201 mm Steel Strip galvanized zinc 7061449
MKRB 90 15 250FS 252 mm Steel Strip galvanized zinc 7061546
MKRB 90 15 300FS 302 mm Steel Strip galvanized zinc 7061643
Downloads

Download

EU declaration of conformity MKRB 90 15 300FS / 7061643 , 0.11MB , pdf
Download

Download

MKRB 90 15 300FS / 7061643
Download