Cable ladder LG 60, 6 m VS FT SOMY

Item no. 7186363 | EAN 4012196562756

6000 mm
1.5 mm
no
Steel
Hot-dip galvanised 85 µm
Product description
Product description
Cable ladder with 60 mm side height with riveted C profile rungs which are open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 5,2174 kg CO2e / 1 Meter
Colour zinc
Dimension 60 x 300
Dimension 60x300x6000
Dimension B 300 mm
Fastening of rung Blind riveted
Height 60 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rung distance 300 mm
Rung slot dimension 16,50
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,75 kN/m
Support spacing 4.0 m 0,45 kN/m
Surface Hot-dip galvanised 85 µm
Usable cross-section 148 cm²
Usable cross-section 14800 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 300 mm

Technical data

Load diagram, cable ladder, type LG 60 VS

Load diagram, cable ladder, type LG 60 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no.
LG 620 VS 6 FTSO 6000 mm 200 mm 1.5 mm no Steel Hot-dip galvanised 85 µm 7188629
LG 630 VS 6FT SO 6000 mm 300 mm 1.5 mm no Steel Hot-dip galvanised 85 µm 7186363
LG 640 VS 6 FTSO 6000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 85 µm 7188633
LG 650 VS 6 FTSO 6000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 85 µm 7188640
LG 660 VS 6 FTSO 6000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 85 µm 7188668
Accessories

System accessories

Products Types Item no.
Cover with turn buckle FT Cover with turn buckle FT DRL 300 FT 6051383
Downloads

Download

EU declaration of conformity LG 630 VS 6FT SO / 7186363 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 630 VS 6FT SO / 7186363 , 1.48MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.