Bolt tie BZ

Item no. 3498358 | EAN 4012196571482

Steel
Product description
Product description
Bolt tie BZ for the anchoring of medium-duty to heavy-duty loads, both in cracked and non-cracked concrete. It combines high approved loads with small edge distances and axial spacings.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Anchor/nail/bolt version Spreading anchor
Approvals available yes
Clamping range, min. 160 mm
Clamping strength 160 mm
Colour zinc
Dimension M12x255mm
Dimension L 255 mm
Drill hole depth 90 mm
Drill hole diameter, min. 12 mm
Length 255 mm
Material Steel
Permitted load range, tension zone 7,6
Surface Electrogalvanized
Thread M12
Thread metric 12
Thread type Metric
Version for For knocking in
All types

All types

Types Length Thread Material Item no.
BZ 10-150/230 230 mm M10 Steel 3498344
BZ 12-160/255 255 mm M12 Steel 3498358
Downloads

Download

EU declaration of conformity BZ 12-160/255 / 3498358 , 0.11MB , pdf
Download
EU declaration of conformity BZ 12-160/255 / 3498358 , 0.29MB , pdf
Download

Download

BZ 12-160/255 / 3498358
Download