Bolt tie BZ

Item no. 3498344 | EAN 4012196592678

Steel
Product description
Product description
Bolt tie BZ for the anchoring of medium-duty to heavy-duty loads, both in cracked and non-cracked concrete. It combines high approved loads with small edge distances and axial spacings.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Anchor/nail/bolt version Spreading anchor
Approvals available yes
Clamping range, min. 150 mm
Clamping strength 150 mm
Colour zinc
Dimension M10x230mm
Dimension L 230 mm
Drill hole depth 75 mm
Drill hole diameter, min. 10 mm
Length 230 mm
Material Steel
Permitted load range, tension zone 4,3
Surface Electrogalvanized
Thread M10
Thread metric 10
Thread type Metric
Version for For knocking in
All types

All types

Types Length Thread Material Item no.
BZ 10-150/230 230 mm M10 Steel 3498344
BZ 12-160/255 255 mm M12 Steel 3498358
Downloads

Download

EU declaration of conformity BZ 10-150/230 / 3498344 , 0.11MB , pdf
Download
EU declaration of conformity BZ 10-150/230 / 3498344 , 0.29MB , pdf
Download

Download

BZ 10-150/230 / 3498344
Download