Anchor rod

Item no. 3497820 | EAN 4012196606757

Product description
Product description
With the anchor rod and matching plastic wire sleeve, loads are fastened without spreading pressure in masonry walls using the VMS plus injection mortar. The system is also used for fastening in concrete ceilings. On concrete and full brick walls, the anchor rod is only mounted with the injection mortar VMU plus, without a wire sleeve.


The anchor rod VMU-A 8x110 mm is mounted using the plastic wire sleeve VM-SH 12x80 or VM-SH 16x85.

The VMU-A 10x130 mm anchor rod is mounted using the VM-SH 16x85 plastic wire sleeve.

The VMU-A 10x150 mm anchor rod is mounted using the VM-SH 16x85 or VM-SH 16x130 plastic wire sleeve.

The VMU-A 12x155 mm anchor rod is mounted using the VM-SH 20x85 plastic wire sleeve.



Technical data

Technical data

Colour zinc
Depth marking yes
Dimension 110x6,5
Dimension d 8 mm
Dimension L 110 mm
Length 110 mm
Material Steel
Resistance grade 5.8
Surface Electrogalvanized
Thread M8
Thread metric 8
Thread type Metric
WAF 13
With external thread yes
All types

All types

Types Length Thread Dimension d WAF Item no.
VMU-A 8-110vz 110 mm M8 8 mm 13 3497820
VMU-A 10-130vz 130 mm M10 10 mm 17 3497822
VMU-A 10-150vz 150 mm M10 10 mm 17 3497824
VMU-A 12-155vz 155 mm M12 12 mm 19 3497826
Accessories

Mounting accessories

Products Types Item no.
Steel cleaning brush for drill holes Steel cleaning brush for drill holes RB 10 M 6 3497870
Steel cleaning brush for drill holes Steel cleaning brush for drill holes RB 12 M 6 3497872
Plastic wire sleeve Plastic wire sleeve VMU-SH 12x80 3497860
Injection mortar in cartridge, 420 ml Injection mortar in cartridge, 420 ml VMU plus 420 3497803
Downloads

Download

VMU-A 8-110vz / 3497820
Download