Aluminium wall cover, closed, 90110

Item no. 6279020 | EAN 4012195667384

6279020 / G-AWAG90110RW
178 mm
158 mm
Pure white; RAL 9010
Product description
Product description
Wall cover, closed, to close wall penetrations during panel mounting. In the respective dimensions, it is also suitable as a ceiling cover for ISS service poles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 3,8615 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 158x178x25
Halogen-free yes
Height 158 mm
Length 25 mm
Material Aluminium
Mounting type of the trunking Wall
Trunking depth 90 mm
Version for Universal
Width 178 mm
All types

All types

Types Width Height Colour Item no.
G-AWAG90110RW 178 mm 158 mm Pure white; RAL 9010 6279020
Downloads

Download

EU declaration of conformity G-AWAG90110RW / 6279020 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.