Adjustable bend element 60 FS

Item no. 6225458 | EAN 4012196444953

1.5 mm
Product description
Product description
Adjustable bend element with welded rung for use in the cable ladder types with a side height of 60 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Vertical, rising/falling
CO2 Footprint (GWP) Cradle-to-Gate 4,233 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 60x600
Dimension B 600 mm
Dimension R 600 mm
Height 60 mm
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Strip galvanized
Version of the rungs Profile perforated
Wide-span version no
Width 600 mm
All types

All types

Types Width Rail thickness Item no.
LGBE 620 FS 200 mm 1.5 mm 6225450
LGBE 630 FS 300 mm 1.5 mm 6225452
LGBE 640 FS 400 mm 1.5 mm 6225454
LGBE 650 FS 500 mm 1.5 mm 6225456
LGBE 660 FS 600 mm 1.5 mm 6225458
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Adjustable connector FS Adjustable connector FS LGVG 60 FS 6208941
Downloads

Download

EU declaration of conformity LGBE 660 FS / 6225458 , 0.10MB , pdf
Download

Download
Download

LGBE 660 FS / 6225458
Download