90° vertical bend, falling 110 FT

Item no. 7007374 | EAN 4012195995647

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° vertical bend, falling, for all cable tray types of 110 mm side height.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
CO2 Footprint (GWP) Cradle-to-Gate 6,0323 kg CO2e / 1 Piece
Colour zinc
Connector version Without connectors
Dimension 110x600
Dimension B 600 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
All types

All types

Types Width Material Surface Colour Item no.
RBV 115 F FT 150 mm Steel Hot-dip galvanised zinc 7007353
RBV 130 F FT 300 mm Steel Hot-dip galvanised zinc 7007359
RBV 150 F FT 500 mm Steel Hot-dip galvanised zinc 7007367
RBV 160 F FT 600 mm Steel Hot-dip galvanised zinc 7007374
RBV 110 F FT 100 mm Steel Hot-dip galvanised zinc 7007468
RBV 120 F FT 200 mm Steel Hot-dip galvanised zinc 7007470
RBV 140 F FT 400 mm Steel Hot-dip galvanised zinc 7007474
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity RBV 160 F FT / 7007374 , 0.10MB , pdf
Download

Download

RBV 160 F FT / 7007374
Download