90° bend 60 FT

Item no. 6211454 | EAN 4012196685035

1.5 mm
Product description
Product description
Horizontal 90° bend, fitting for cable ladders, side height 60 mm With connector perforation. Can be used indoors and outdoors. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Without connectors
Dimension 60x400
Dimension B 400 mm
Dimension R 400 mm
Height 60 mm
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Wide-span version no
Width 400 mm
All types

All types

Types Width Rail thickness Item no.
LB 90 620 R5 FT 200 mm 1.5 mm 6211450
LB 90 630 R5 FT 300 mm 1.5 mm 6211452
LB 90 640 R5 FT 400 mm 1.5 mm 6211454
LB 90 650 R5 FT 500 mm 1.5 mm 6211456
LB 90 660 R5 FT 600 mm 1.5 mm 6211458
Accessories

Mounting accessories

Products Types Item no.
Straight connector FT Straight connector FT LVG 60 FT 6208843
Downloads

Download

EU declaration of conformity LB 90 640 R5 FT / 6211454 , 0.10MB , pdf
Download

Download
Download

LB 90 640 R5 FT / 6211454
Download