90° bend 60 FS

Item no. 6211428 | EAN 4012196684953

1.5 mm
Product description
Product description
Horizontal 90° bend, fitting for cable ladders, side height 60 mm With connector perforation. Can be used in indoor areas. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension 60x500
Dimension B 500 mm
Dimension R 500 mm
Height 60 mm
Hinged no
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Side rail version Flat profile
Surface Strip galvanized
Version of the rungs Profile unperforated
Wide-span version no
Width 500 mm
All types

All types

Types Width Rail thickness Item no.
LB 90 620 R5 FS 200 mm 1.5 mm 6211422
LB 90 630 R5 FS 300 mm 1.5 mm 6211424
LB 90 640 R5 FS 400 mm 1.5 mm 6211426
LB 90 650 R5 FS 500 mm 1.5 mm 6211428
LB 90 660 R5 FS 600 mm 1.5 mm 6211430
Accessories

Mounting accessories

Products Types Item no.
Straight connector FS Straight connector FS LVG 60 FS 6208840
Downloads

EU declaration of conformity LB 90 650 R5 FS / 6211428 , 0.10MB , pdf
Download

Download
Download

LB 90 650 R5 FS / 6211428
Download